??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Afag
Description
HLF-M - Linear feeder
Bill of material
50162926 Linear feeder HLF-M 12 115 V / 60 Hz
Order number
Type
Electricity
Max. Dimension A
mm
Dimension B
mm
Dimension C
10 mm
Dimension D
mm
Dimension E
mm
Dimension F
mm
Dimension G
mm
Dimension H
mm
Dimension K
mm
Dimension L
mm
Dimension M
mm
Dimension N
mm
Dimension P
mm
Weight
kg
Max. speed
7 m/min
Power
Protection class
IP 54
Reactive force compensation
•
Track weight
Infotext
Information
Infotext
CTN Huttwil
84798992
CTN Amberg
84799070
Previews
3D
Dimension
2D
Download CAD models