??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
HLA1 - Hazardous location small-volume purging/pressurization system
Bill of material
A1001YZUMC1
Item no.
DETAIL
Info PDF
Info PDF
Description
Mounting plate material
Type 316 stainless steel
Regulator body material
Zinc
Enclosure pressure gauge material
Aluminium
Height
229 mm
Width
229 mm
Depth
127 mm
Volume
m^3
Weight
kg
EAN Code
Tariff number
84158300
Mounting Instructions
URL
Previews
3D
Dimension
2D
Download CAD models