??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Heiss
Description
HKZ 500 design A - Threaded blind holes
Bill of material
HEISS HKZ 500- A 50/32/25-003---(L1=10, L2=35, D3=M20)
Typ
HKZ 500
Line pressure
500 bar
Piston Ø
mm
Piston rod diameter Ø
mm
Piston-rod end
Type
A
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
Thread
Height
mm
Enter value for L1
Height
mm
cm
inch
ft
Thread depth
mm
Enter value for L2
Thread depth
mm
cm
inch
ft
Thread length
mm
Height
mm
Link
General Technical Data
Note
Information
Note
Standard stroke
mm
Height
mm
Threaded connection
Diameter
mm
Diameter
mm
n x thread
Thread depth
mm
Height
mm
Height
mm
Width across flats
mm
Piston surface
cm²
Piston ring surface
cm²
Piston force thrusting at 50 MPa (500 bar)
kN
Piston force tractive at 50 MPa (500 bar)
kN
Previews
3D
Dimension
2D
Download CAD models