카탈로그: Jtekt North America
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
HJ-223020RS
Jtekt North America
Needle Roller Bearings
Heavy-Duty Needle Roller Bearings
Powered by
CAD모델 선택
{jtekt/needle_roller_bearings/heavy_duty_needle_roller/hj_rs.prj},{NB=HJ-223020RS},{SHAFT=1.37500000},{FWMM=34.925},{DMM=47.625},{CMM=31.75},{RSMINMM=1.02},{SMAXCMM=34.925},{SMINCMM=34.910},{HMAXCMM=47.650},{HMINCMM=47.625},{SMAXTTMM=34.900},{SMINTTMM=34.884},{HMAXTTMM=47.617},{HMINTTMM=47.592},{SDMM=42.88},{Z=21},{RP=0.7650},{SD3R=0.1550},{SD6R=0.7960},{SD4R=0.0155},{SD75=1.8750},{SD58=1.2500},{SD60=1.6862},{SD61=0.7985},{SD64=1.5745},{SD12=0.0400},{SD78=0.0400},{D54=0.1250},{SD77=1.8290},{SD23=0.0150},{SD32=0.0150},{SD50=0.1560},{SD63=0.0100},{SD10=60},{SD62=0.0200},{SD68=45},{SD67=45},{SD72=0.1},{SD18=0.015},{SD15=0.015},{SD5=1.5645},{SD3=1.4645},{SD4=0.9850},{SD30=0.8060},{SD2=0.1650},{SD6=0.0155},{SD86S=1.6862},{SD36S=1.3750},{SD87S=0.100},{BD=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 15
HELP_VARIABLE
Company
Jtekt North America
Description
HJ, RS - Inch Series - Heavy Duty Needle Roller Bearings
Bill of material
HJ-223020RS
Assembly Designation
HJ-223020RS
HJ-223020RS
Inside Dia. / Outer Dia. / Width
1.3750 / 1.8750 / 1.250
1.3750 / 1.8750 / 1.250
Shaft Dia.
1 3/8
1 3/8
인치
Fw - Inside Diameter
34.925 / 1.3750
34.925 / 1.3750
mm/INCH
D - Outer Diameter
47.625 / 1.8750
47.625 / 1.8750
mm/INCH
C - Width
31.75 / 1.250
31.75 / 1.250
mm/INCH
Rs - Min. for O Ring
1.02 / 0.04
1.02 / 0.04
Bearing Design
Bearing with One Seal
Bearing with Two Seals
Bearing with One Seal
Bearing with Two Seals
C - Dynamic Load Rating
39.8 / 8950
39.8 / 8950
kN/lbf
C0 - Static Load Rating
64.1 / 14400
64.1 / 14400
kN/lbf
Cu - Fatigue Load Limit
10.1
10.1
kN
Speed Ratings - Grease
5600
5600
r/min
Approx. Wt.
0.16 / 0.35
0.16 / 0.35
kg/lbs
S - Max. for Mounting Dimensions Clearance Fit
34.925 / 1.3750
34.925 / 1.3750
mm/INCH
S - Min. for Mounting Dimensions Clearance Fit
34.910 / 1.3744
34.910 / 1.3744
mm/INCH
H - Max. for Mounting Dimensions Clearance Fit
47.650 / 1.8760
47.650 / 1.8760
mm/INCH
H - Min. for Mounting Dimensions Clearance Fit
47.625 / 1.8750
47.625 / 1.8750
mm/INCH
S - Max. for Mounting Dimensions Tight Transition Fit
34.900 / 1.3740
34.900 / 1.3740
mm/INCH
S - Min. for Mounting Dimensions Tight Transition Fit
34.884 / 1.3734
34.884 / 1.3734
mm/INCH
H - Max. for Mounting Dimensions Tight Transition Fit
47.617 / 1.8747
47.617 / 1.8747
mm/INCH
H - Min. for Mounting Dimensions Tight Transition Fit
47.592 / 1.8737
47.592 / 1.8737
mm/INCH
Shoulder Dia.
42.88 / 1.688
42.88 / 1.688
mm/INCH
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성