??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
Hinge - hinge
Bill of material
HY-WN-4545
model
HY-WN-4545
A
80.000 mm
B
45 mm
C
8.500 mm
D
40.000 mm
E
21.000 mm
F
8.000 mm
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models