카탈로그: TASI Flow
생성됨: 06.04.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TASI Flow
H3A6HS01
TASI Flow
Lake Monitors
Variable Area Flow Meters
Powered by
CAD모델 선택
{aw_lake/lake_monitors/flow_meters/high_temp_asmtab.prj},{NB=H3A6HS01},{PR=High Temperature Style H & J},{MS=H},{V=110cSt - If over 110cSt please consult factory},{PLSR=3},{MAT=A},{FM=H},{OFD=},{PTT=S},{FR=01},{PPATH=high_temp_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TASI Flow
Description
High Temperature Style H & J - Flow Monitors - Flow Meters
Bill of material
H3A6HS01
Part No.
H3A6HS01
Product Series
High Temperature Style H & J
Meter Style - Maximum operating temperature
High Temperature Style H - 400°F (204°C) Max
High Temperature Style J - 600°F (315°C) Max
High Temperature Style H - 400°F (204°C) Max
High Temperature Style J - 600°F (315°C) Max
Viscosity
110cSt - If over 110cSt please consult factory
Port / Line Size Range
Series 3 (1/4" - 1/2")
Series 4 (3/4" - 1")
Series 5 (1-1/4"-2")
Series 3 (1/4" - 1/2")
Series 4 (3/4" - 1")
Series 5 (1-1/4"-2")
인치
Material - Maximum Pressure Rating
Aluminum - 3500 PSIG (240 Bar)
Brass - 3500 PSIG (240 Bar)
Stainless Steel - 6000 PSIG (410 Bar)
Aluminum - 3500 PSIG (240 Bar)
Brass - 3500 PSIG (240 Bar)
Stainless Steel - 6000 PSIG (410 Bar)
Fluid Media
Oil at 0.873 specific gravity
Water at 1.0 specific gravity
Oil at 0.873 specific gravity
Water at 1.0 specific gravity
Optional Flow Directions
Standard Flow, Uni-directional
Reverse Flow
Bi-Directional Flow
Standard Flow, Uni-directional
Reverse Flow
Bi-Directional Flow
Porting / Thread Type (All female)
1/4 NPTF, dry seal
3/8 NPTF, dry seal
1/2 NPTF, dry seal
#6 SAE, O-ring seal
#8 SAE, O-ring seal
#10 SAE, O-ring seal
1/4 BSPP
3/8 BSPP
1/2 BSPP
1/4 NPTF, dry seal
3/8 NPTF, dry seal
1/2 NPTF, dry seal
#6 SAE, O-ring seal
#8 SAE, O-ring seal
#10 SAE, O-ring seal
1/4 BSPP
3/8 BSPP
1/2 BSPP
Flow Ranges (Dual)
.1-1 GPM / .5-4 LPM
.2-2 GPM / 1-8 LPM
.5-5 GPM / 2-19 LPM
1-10 GPM / 5-37.5 LPM
1-15 GPM / 5-55 LPM
.1-1 GPM / .5-4 LPM
.2-2 GPM / 1-8 LPM
.5-5 GPM / 2-19 LPM
1-10 GPM / 5-37.5 LPM
1-15 GPM / 5-55 LPM
Dim A
1-7/8 (48)
INCH (mm)
Dim B
6-9/16 (167)
INCH (mm)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성