??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
ABB Installation Products
Description
High Temperature - Stainless Steel 316
Bill of material
EXSH0410
Cat. No.
Part No.
Temp. Rating
Static: -50°C to +130°C, Flexing: -5°C to +130°C
Flame Propogation
Flame dies in less than 30 seconds after ignition source is removed
Special Characteristics
Flame resistance: UL94 V2 Chemical and oil resistant
Approvals
IEC 61386
Material
Stainless Steel 316
Color
Size
mm
Min. Bore
mm
Outside Diameter
mm
Length
m
Static Bend Radius
mm
Weight
kg/100m
Note
3D Model is just a Segment of the Actual Model
预览
3D
尺寸标注
2D
下载CAD模型