??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ABB Installation Products
Description
High Temperature - Galvanised Steel
Bill of material
EXLH0410
Cat. No.
Part No.
Temp. Rating
Static: -50°C to +130°C, Flexing: -5°C to +130°C
Flame Propogation
Flame dies in less than 30 seconds after ignition source is removed
Special Characteristics
Flame resistance: UL94 V2, Chemical and oil resistant
Approvals
IEC 61386
Material
Galvanised Steel
Color
Size
mm
Min. Bore
mm
Outside Diameter
mm
Length
m
Static Bend Radius
mm
Weight
kg/100m
Note
3D Model is just a Segment of the Actual Model
Previews
3D
Dimension
2D
Download CAD models