??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2853R2 - Switch Amplifiers
Bill of material
HiC2853R2
Product Picture
MANUID
HiC2853R2
Short Description
Switch Amplifier HiC2853R2
EAN
4050143074075
Manufacturer Type Description
HiC2853R2
Number of output circuits transistor potential-free
1.00000
min. rated supply voltage with DC
19.00000 V
Width
12.5 mm
number of channels
1
Depth
128 mm
Height
106 mm
Functional safety (SIL)
SIL 3
max. rated supply voltage with DC
30.00000 V
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.130
LENGTH
0.118
WIDTH
0.156
DEPTH
0.022
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models