??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2832R3 - Switch Amplifiers
Bill of material
HiC2832R3
Product Picture
MANUID
HiC2832R3
Short Description
Switch Amplifier HiC2832R3
EAN
4050143076123
Manufacturer Type Description
HiC2832R3
Number of inputs according to NAMUR
1.000
Number of output circuits transistor potential-free
2.00000
min. rated supply voltage with DC
19.00000 V
Width
12.5 mm
number of channels
2
Depth
128 mm
Height
106 mm
Functional safety (SIL)
SIL 2
max. rated supply voltage with DC
30.00000 V
Number of content units per order unit
1
Country of origin
SG
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드