??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2832R2 - Switch Amplifiers
Bill of material
HiC2832R2
Product Picture
MANUID
HiC2832R2
Short Description
Switch Amplifier HiC2832R2
EAN
4050143074044
Manufacturer Type Description
HiC2832R2
Number of inputs according to NAMUR
1.000
Number of output circuits transistor potential-free
2.00000
min. rated supply voltage with DC
19.00000 V
Width
12.5 mm
number of channels
2
Depth
128 mm
Height
106 mm
Functional safety (SIL)
SIL 2
max. rated supply voltage with DC
30.00000 V
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.130
LENGTH
0.118
WIDTH
0.159
DEPTH
0.020
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models