??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2031HC - Current Drivers
Bill of material
HiC2031HC
Product Picture
MANUID
HiC2031HC
Short Description
SMART Current Driver HiC2031HC
EAN
4050143073856
Manufacturer Type Description
HiC2031HC
min. rated supply voltage with DC
19.00000 V
Width
12.5 mm
number of channels
1
Depth
128 mm
Height
106 mm
Functional safety (SIL)
SIL 2
max. rated supply voltage with DC
30.00000 V
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.120
LENGTH
0.118
WIDTH
0.156
DEPTH
0.020
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models