??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2031 - Current Drivers
Bill of material
HiC2031
Product Picture
MANUID
HiC2031
Short Description
SMART Current Driver HiC2031
EAN
4050143382620
Manufacturer Type Description
HiC2031
min. rated supply voltage with DC
19.00000 V
Width
12.5 mm
number of channels
1
Depth
128 mm
Height
106 mm
Functional safety (SIL)
SIL 2
max. rated supply voltage with DC
30.00000 V
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.120
LENGTH
0.149
WIDTH
0.075
DEPTH
0.037
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models