??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2025Y1 - Transmitter Power Supplies
Bill of material
HiC2025Y1
Product Picture
MANUID
HiC2025Y1
Short Description
SMART Transmitter Power Supply HiC2025Y1
EAN
4050143488025
Manufacturer Type Description
HiC2025Y1
min. ambient temperature
-40 °C
max. ambient temperature
70.00 °C
Width
12.5 mm
Depth
128 mm
Height
106 mm
Number of content units per order unit
1
Country of origin
SG
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models