??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2025HC - Transmitter Power Supplies
Bill of material
HiC2025HC
Product Picture
MANUID
HiC2025HC
Short Description
SMART Transmitter Power Supply HiC2025HC
EAN
4050143073863
Manufacturer Type Description
HiC2025HC
min. ambient temperature
-20 °C
max. ambient temperature
60.00 °C
Width
12.5 mm
Depth
128 mm
Height
106 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.120
LENGTH
0.116
WIDTH
0.159
DEPTH
0.020
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型