??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2025ES - Transmitter Power Supplies
Bill of material
HiC2025ES
Product Picture
MANUID
HiC2025ES
Short Description
SMART Transmitter Power Supply HiC2025ES
EAN
4050143382804
Manufacturer Type Description
HiC2025ES
min. ambient temperature
-20 °C
max. ambient temperature
70.00 °C
Width
12.5 mm
Depth
128 mm
Height
106 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.130
LENGTH
0.170
WIDTH
0.098
DEPTH
0.010
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models