??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2025 - Transmitter Power Supplies
Bill of material
HiC2025
Product Picture
MANUID
HiC2025
Short Description
SMART Transmitter Power Supply HiC2025
EAN
4050143382606
Manufacturer Type Description
HiC2025
min. ambient temperature
-40 °C
max. ambient temperature
70.00 °C
Width
12.5 mm
Depth
128 mm
Height
106 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.130
LENGTH
0.155
WIDTH
0.115
DEPTH
0.025
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir