??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Hi-Tech Polyurethane - All Purpose Polyurethane Tread Wheel
Bill of material
1.00003.91
Part Number
1.00003.91
Wheel
Moldon Polyurethane HI-TECH Wheels
Series
Wheel Diameter
Inch
Tread Width
7/8 Inch
Bearing Type
Capacity
100 Pounds
Temperature Range
-45°F to +180°F
Thread Guard
Bearing Bore
7/16 Inch
Bore Less Bearing
5/8 Inch
Hub Length
1 1/32 Inch
Spanner Bushing Bore
5/16 Inch
Spanner Bushing Length
1 7/64 Inch
Weight
1/3 Pounds
Previews
3D
Dimension
2D
Download CAD models