??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
HHV CUPLA - Breakaway - 70MPa
Bill of material
ERC-3HSP-H875-B400
Order number
ERC-3HSP-H875-B400
Assy No.
CB66949
Material
STAINLESS STEEL
Mass
5 kg
L
(291) mm
ΦD
74.5 mm
T
HP3/8 (Female)
Previews
3D
Dimension
2D
Download CAD models