??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
HHV CUPLA - Breakaway - 35MPa
Bill of material
ERC-3HSP-B-NI
Order number
ERC-3HSP-B-NI
Assy No.
CB63325
Material
STAINLESS STEEL
Mass
2.5 kg
L
(211) mm
ΦD
57 mm
T
G3/8 (Male)
Previews
3D
Dimension
2D
Download CAD models