??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
HHV 35MPa - Receptacle
Bill of material
HHV-3P-H35-MP3/8
Order number
HHV-3P-H35-MP3/8
Assy No.
CB67165
Material
STAINLESS STEEL
Check valve
Mounted
Mass
420 g
L
(112) mm
ΦD
31 mm
T
MP3/8 (Female)
Previews
3D
尺寸
2D
下載CAD模型