??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
HHV 35MPa - Nozzle
Bill of material
HHV-3SS-H35-ASL-G3/8
Order number
HHV-3SS-H35-ASL-G3/8
Assy No.
CB67028
Material
STAINLESS STEEL
Valve
Mounted
Mass
1.7 kg
L
(266) mm
ΦD
68 mm
T
G3/8 (Male)
Previews
3D
Dimension
2D
Download CAD models