??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HHSPDL, HHSPDR - Detachable Hinges with Steps
Bill of material
HHSPDL3
Part No.
Type Selection
Material
304 Stainless Steel
T
mm
T1
mm
L
60 mm
W
40 mm
W1
24 mm
L1
22 mm
C
4.5 mm
C1
8 mm
t
1.5 mm
Allowable Load
7 kg
Weight
g
Previews
3D
Dimension
2D
Download CAD models