??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHQ51 - Easy adjustment of components/ trapezoidal lead screw type/ heavy-duty type/with dust cover plate/ Z-axis·handwheel type
Bill of material
HHQ51-200
代码
HHQ51
Drive Direction
Z-axis
type
handwheel type
Material
Aluminum Alloy
Surface Preparation
Black Anodic Oxidation
Specifications
mm
Stroke
160 mm
Platform Size
160*120 mm
H
271 mm
Horizontal load resistance
490 N
Minimum scale reading
1 mm
Weight
3.5 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models