??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HHPSSD - Stainless Stepped Hinge
Bill of material
HHPSSD5
Part No.
No.
Material
304 Stainless Steel
T
5 mm
L
mm
W
mm
K
mm
P
mm
J
mm
S
mm
C
4 mm
t
2 mm
(T1)
9 mm
N
mm
Allowable Load
kg
Weight
g
Previews
3D
Dimension
2D
Download CAD models