??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
HHPSJC - Compact Resin Hinges
Bill of material
HHPSJC5
Part No.
Material of Leaf
Nylon 6
Material of Shaft
304 Stainless Steel
No.
Allowable Load (kg)
10 kg
Allowable Load (N)
98 N
Mass
g
W
mm
J
mm
S
mm
N of Drill
5.5 mm
N of Countersink
11 mm
E
mm
R
mm
Set of Applicable Bolt and Nut
Previews
3D
Dimension
2D
Download CAD models