??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHL41 - Easy Adjustment Of Components. Key-Guided
Bill of material
HHL41-40
Code
HHL41
Type
Key Guide Type / L Type
Material
A6063
Surface Treatment
Black Anodic Oxidation
Specifications
Table Size (mm)
Stroke (Mm)
15
Withstand Load (N)
The amount of movement when the knob rotates for 1 turn
0.8 mm
B
mm
L
60 mm
E
mm
F
mm
C
0 mm
G
30 mm
K
15 mm
H
mm
Adjustment Screw
Weight (kg)
mm
Stainless Steel Hexagon Socket Head Screws
TAC21-M4-L10
Website Link
Network Station
Previews
3D
Dimension
2D
Download CAD models