??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHL11 - Easy adjustment and assembly ?¡è Simple screw type ?¡è X axis ?¡è Key guide type
Bill of material
HHL11-40
Code
HHL11
Types of
Key guide type (square)
Material
A6063
Surface treatment
Natural anodizing
specification
mm
Table size (mm)
Stroke (mm)
20 mm
Load resistance (N)
mm
The amount of movement when the knob rotates for 1 turn
0.8 mm
b
mm
l
mm
e
mm
f
mm
c
mm
g
mm
k
mm
h
-
Adjust the pitch
Weight (kg)
mm
Accessories (stainless steel hexagon socket head cap screws)
TAC21-M4-L10
Website link
website mm
Previews
3D
Dimension
2D
Download CAD models