??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHL21 - Easy Adjustment Of Components. Side Guide Type
Bill of material
HHL21-40
Code
HHL21
Type
Key Guiding Type
Material
A6063
Surface Treatment
Black Anodic Oxidation
Specifications
Table Size (mm)
Stroke (Mm)
20
Withstand Load (N)
The amount of movement when the knob rotates for 1 turn
0.8 mm
B
mm
L
mm
E
mm
F
mm
C
mm
G
mm
K
mm
H
-
Adjustment Screw
Weight (kg)
mm
Stainless Steel Hexagon Socket Head Screws
TAC21-M4-L10
Website Link
Network Station
Previews
3D
Dimension
2D
Download CAD models