??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HHKS - Hinges
Bill of material
HHKS25
Part No.
HHKS25
Type Selection
HHKS
Material
304 Stainless Steel
L Selection
mm
l
6.0 mm
L1
13 mm
L2
0 mm
L3
0 mm
Number of Divisions
3
Allowable Load
29.4 N
Weight
13 g
Previews
3D
Dimension
2D
Download CAD models