??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHJ01-tab - Simple Adjustment Assembly¡¤X-Axis¡¤Standard Type¡¤Compact Screw Type
Bill of material
HHJ01-25-Z18
Code
HHJ01
Type
Standard Type,Standard Knob Type
Main Material
A6063
Main Body Surface Treatment
Black Anodic Oxidation
Guide Shaft Material
SUS304
Guide Shaft Hardness
56HRC-
Spring Material
SUS631
Pressing Screw Material
S45C
Pressing Screw Surface Treatment
Electroless Nickel Plating
Accessories
Hexagon Socket Head Screw
Specifications
Z
mm
Sliding Table Surface
Movement amount
mm
Load Resistance(N)Horizontal
Load Resistance(N)Vertical
The amount of movement when the knob rotates for 1 turn
0.5 mm
Weight
g
Accessory Screw
Quantity
Material
Website
Network Station
Previews
3D
Dimension
2D
Download CAD models