??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HHDG, HHDGS - Handles with Caps
Bill of material
HHDG100
Part No.
HHDG100
Material of Handle
Surface Treatment of Handle
Baking Finish
Material of Caps
ABS
Color of Caps
White
L
100 mm
L1
118 mm
H
33.5 mm
h
22 mm
D
11.5 mm
A
18 mm
Mass
62 g
Applicable Bolt
M5
Applicable Bolt Qty.
2
Previews
3D
Dimension
2D
Download CAD models