??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Nason
Description
HHD Series - Heavy Duty Industrial Hydraulic with Rod Lock
Bill of material
HHD-ME5-MF2-325x0-137-KK1-P15=N750-SSSS-NRLH
Part No.
Accessories Part No.
(NO ACCESSORIES)
Bore
Inch
Stroke
Inch
Mounts
Rod Size
Inch
Rod End
Head Port Location 1
Port Size - Location 1
Head Port Location 2
Port Size - Location 2
Head Port Location 3
Port Size - Location 3
Head Port Location 4
Port Size - Location 4
Cap Port Location 5
Port Size - Location 5
Cap Port Location 6
Port Size - Location 6
Cap Port Location 7
Port Size - Location 7
Cap Port Location 8
Port Size - Location 8
Inch
Cap Port Location 9
Port Size - Location 9
Head Cushion Location 1
Head Cushion Location 2
Head Cushion Location 3
Head Cushion Location 4
Adjustable Stroke
Adjustable Stroke Length
Inch
Cap Cushion Location 5
Cap Cushion Location 6
Cap Cushion Location 7
Cap Cushion Location 8
Rod Lock
Relese Pressure
PSI
Rod Lock Options
Piston Seal
Rod Seal
Tube Seal
Rod Wiper
Extended Piston Rod Thread
Extended Piston Rod Thread Length
Inch
Extended Piston Rod
Extended Piston Rod Length
Inch
XI
Inch
Center Support
Electroless Nickel Plated
Hight Impact Piston
Non-Rotating Option
Material Option for Rod Bushing
Material Option for Piston Rod
Stop Tube
Stop Tube Length
Inch
Wrench Flats
Wrench Flats - Double Rod
Rod Eye
Clevis Bracket
Rod Clevis
Eye Bracket
Pivot Pin
Flange End Coupler
Weld Plate
AC Alignment Coupler
ACH Alignment Coupler
Note
See catalog for available temperature and pressure rating combinations
E
Inch
A
Inch
B
Inch
C
Inch
D
Inch
AC
Inch
AD
Inch
AE
Inch
AF
Inch
NA
0.000 Inch
F
Inch
G
Inch
J
Inch
K
Inch
KK
KKD
N/A
R
Inch
RD
V
0.250 Inch
Y
Inch
L
Inch
LB
Inch
P
Inch
ZB
Inch
DD
0.00 Inch
TF
Inch
UF
Inch
UW
Inch
RL
Inch
RLC
0.000 Inch
RLEE
-
RLF
0.000 Inch
RLG
0.000 Inch
RLJ
0.000 Inch
RLP
0.000 Inch
RLY
0.000 Inch
RLZB
0.000 Inch
Previews
3D
Dimension
2D
Download CAD models