??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHC01 - Easy adjustment of components / feed screw type / X-axis / metal-free friction type
Bill of material
HHC01-30-L
代码
HHC01
type
metal-free friction type,Handwheel with position display
Thickness
20 mm
Main Body Material
Aluminum Alloy
Lead screw nut material
POM
Surface Preparation
Black Anodic Oxidation
Stroke
mm
Lock handle orientation
Platform Size
70*70
The handwheel rotates 1 turn and moves the amount
1.5 mm
Minimum read volume for position display
0.1 mm
Load Resistance
98.0 kgf
Weight
0.729 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models