??
Catalog navigation
Выбор CAD модели
Доступные продукты: 24
HELP_VARIABLE
Company
Misumi
Description
HHB695ZZ, HHB605ZZ, HHB625ZZ, HHB696ZZ, HHB606ZZ, HHB626ZZ, HHB698ZZ, HHB608ZZ, HHB628ZZ, HHB6900ZZ, HHB6000ZZ, HHB6200ZZ, HHB6901ZZ, HHB6001ZZ, HHB6201ZZ, HHB6902ZZ, HHB6002ZZ, HHB6202ZZ, HHB6903ZZ, HHB6003ZZ, HHB6203ZZ, HHB6904ZZ, HHB6004ZZ, HHB6204ZZ - 160 degree Heat-Resistant Grease Filled Ball Bearings
Bill of material
HHB6200ZZ
Part No.
d
mm
Material of Inner and Outer Ring
440C Stainless Steel
Hardness of Inner and Outer Ring
57~63 HRC
Material of Shield
304 Stainless Steel
Material of Rolling Element
440C Stainless Steel
Material of Retainer
304 Stainless Steel
Bearing Precision
JIS-B-1514 Class 0 mm
Operating Temperature (deg Celsius)
0~+160
D
mm
B
mm
r (min)
mm
Basic Load Rating Cr (Dynamic)
N
Basic Load Rating Cor (Static)
N
Relative Dimension Ds (min)
mm
Relative Dimension Ds (max)
mm
Relative Dimension dh (max)
mm
Relative Dimension R (max)
mm
Mass (Reference)
g
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей