??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHB61_66 - Easy adjustment kit Feed screw type Z-axis Standard type
Bill of material
HHB61-20
Code
Types of
Drive direction
Z axis
subject
Aluminum alloy
Screw rod nut
brass
Surface treatment
Black anodizing
specification
mm
Table size
20x20 mm
Movement amount
±7 mm
Load resistant
9.8 N
The amount of movement when the knob rotates for 1 turn
0.7 mm
weight
72 g
Website link
website mm
Previews
3D
Dimension
2D
Download CAD models