??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 21
HELP_VARIABLE
Company
Misumi
Description
HHAA__S5M100, HHAA__S5M150 - Keyless High Torque Timing Pulleys S5M Type -Keyless Bushing with Centering Function-
Bill of material
HHAA29S5M100-E-8
Part Number
Teeth
Type Nominal Width
A
11 mm
W
16 mm
Pulley Shape
E
d 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
D2
mm
B
mm
G
mm
n
0.5 mm
M
2.5
L
mm
Number of Bolts
Flange Cut
FC 0.5mm Increment
mm
Flange not Attached
Flange Attached on One Side Only
Previews
3D
Wymiar
2D
Pobierz modele CAD