??
Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
Misumi
Description
HHAA__S3M100, HHAA__S3M150 - Keyless High Torque Timing Pulleys S3M Type -Keyless Bushing with Centering Function-
Bill of material
HHAA44S3M100-E-8
Part Number
Teeth
Type Nominal Width
A
11 mm
W
15 mm
Pulley Shape
E
d 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
D2
mm
B
mm
G
mm
n
0.5 mm
M
2.5
L
mm
Number of Bolts
Flange Cut
FC 0.5mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Previews
3D
Dimension
2D
Download CAD models