??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY75_80 - Sealing strip closed cell foam type/electromagnetic shielding type
Bill of material
HGY76-16-L1
code
type
material
color
hardness
Operating temperature
width
L length (m) minimum unit 1m
Whole roll packaging (m/roll)
100m/卷
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models