??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY67_69 - Sealing strip, high temperature resistant and flame retardant
Bill of material
HGY67-52-L1
code
type
material
Foamed silicone
color
red
hardness
Shaw C30
Operating temperature
-40~300℃
width
L length (m) minimum unit 1m
Whole roll packaging (m/roll)
100m/卷
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models