??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY61 - Sealing Strip,PVC Material,Edge Protection Type
Bill of material
HGY61-5.6-L1
Code
HGY61
Type
Edge Protection Type
Material
PVC
Color
Black
Hardness
Shore A30
Operating temperature
-30~150℃
Width
Length (minimum unit 1m)
m
Clamping Plate Thickness
0.5~1.5
Whole roll packaging(m/juan)
100M/Roll
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models