??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY59 - Sealing Strip,Thermoplastic Elastomer(TPE)Material,Edge Protection Type,No Cushioning
Bill of material
HGY59-T0.4-B-L1
Code
HGY59
Type
Edge Protection Type, No Buffer
The main material
Thermoplastic Elastomer (TPE)
Metal Core Material
Aluminum Alloy
T
Color•Pattern
Length (m) minimum unit 1m
m
A
4.4 mm
B
9.7 mm
t
1.9 mm
Minimum Bending Radius R
30 mm
Minimum Bending Radius R
30 mm
Minimum Bending Radius R
20 mm
Clamping Plate Thickness
0.3~0.8 mm
Whole Roll Packaging (M/Roll)
50M/Role
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models