??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY57 - Sealing strip material Thermoplastic elastomer (TPE) edge protection type with cushioning
Bill of material
HGY57-T1.6-A-L1
code
HGY57
Types of
Edge protection type, with buffer
The main material
Thermoplastic Elastomer (TPE)
Rubber part material
EPDM
Metal core material
Aluminum alloy
colour
black
T
Buffer position
Length (m) minimum unit 1m
m
A
6.0 mm
B
14.5 mm
C
15.4 mm
D
9.5 mm
t
1.3 mm
Minimum bending radius R
30 mm
Minimum bending radius R
30 mm
Minimum bending radius R
30 mm
Clamping plate thickness
1.2~2.4 mm
Whole roll packaging(m/juan)
50m/juan
weblink
Website link
プレビュー
3D
情報
2D
ダウンロード(CADデータ)