??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY53_55 - Seal Strip Material Thermoplastic Elastomer (TPE) Low Resilience Decorative Type·U Shape
Bill of material
HGY53-T1.6-A-L1
Code
Type
The main material
Thermoplastic Elastomer (TPE)
Metal Core Material
Aluminum Alloy
Color
Black
T
Buffer Position
Length (m) minimum unit 1m
m
A
6.0 mm
B
14.7 mm
C
mm
D
mm
Minimum Bending Radius R
mm
Minimum Bending Radius R
6 mm
Minimum Bending Radius R
mm
Clamping Plate Thickness
1.2~2.4 mm
Whole Roll Packaging (M/Roll)
50M/Role
Website
Website Link
PPATH
hgy57/assem/hgy57_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models