??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY45 - Sealing strip Material EPDM foam foam type·D shape
Bill of material
HGY45-A10-B6.5-L1
Code
HGY45
Type
D-Shape
Material
EPDM Sponge Foam
Color
Black
Hardness
Shore A30
Operating temperature
-40~150℃
A
B
Length (minimum unit 1m)
M
Whole Roll Packaging (M/Roll)
50M/Role
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models