??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY41 - Sealing strip material EPDM foam foam type·rectangular
Bill of material
HGY41-A1.5-B18-L1
Code
HGY41
Type
Rectangle
Material
EPDM Sponge Foam
Color
Black
Hardness
Shore A30
Operating Temperature
-40~150℃
A
B
Length (minimum unit 1m)
m
Whole roll packaging(m/juan)
10m/juan
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models