??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY39 - Sealing strip, material EPDM foam type, rectangular
Bill of material
HGY39-A2-B10-L1
code
HGY39
type
Rectangle
Material
CR
color
black
Hardness
25°±5(Shaw Brothers Studio C)
Use temperature
-20℃-80℃
A
mm
B
mm
Length L
m
Whole roll packaging(m/juan)
10m/juan
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models