??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGY35 - Sealing strip Material EPDM sponge rubber strip·D shape
Bill of material
HGY35-10-L1
Code
HGY35
Type
D-Shape
Material
EPDM
Color
Black
Hardness
Shore A30
Operating temperature
-40~150℃
Width
Length (minimum unit 1m)
m
Whole roll packaging(m/juan)
50M/Role
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models