??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGT13 - Slot type ball buckle/Exterior type/Standard/Push out force 16.7~47N
Bill of material
HGT13-40
Code
HGT13
Types of
Standard
Installation type
Exterior type
noumenon material
SUS304
to meet material
SUS304
surface preparation
barrel finishing
colour
silvery
specification
40
Pushing force
4.4 kgf
Pushout force
4.8 kgf
Reference weight
0.015 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models