??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGT03 - Standard Type Embedded Type(Pushing Force 16.7~26.5N)
Bill of material
HGT03-38
Code
HGT03
Type
Standard Small, Embedded
Body Material
POM
Meeting Material
PA
Color
Natural Color
Specifications
38 mm
Pushing force
2 kgf
Push out force
2.3 kgf
Reference Weight
0.0045 kg/pcs
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models